무엇을 찾고 있습니까?
F9860000A Channel Studio
Channel Studio is a state-of-the-art radio wave propagation modeling software for digital twin simulations and real-time performance testing of devices, radio systems, and transceivers
주요 특징
Channel Studio는 다음에 대한 고급 무선 채널 모델링을 제공합니다.
- 채널 에뮬레이터 플랫폼을 사용한 디바이스, 무선 시스템, 트랜스시버의 실시간 테스트 및 성능 평가
- 무선 링크 및 시스템 수준 시뮬레이션 소프트웨어
호환되는 하드웨어 플랫폼:
- PROPSIM F64
- PROPSIM FS16
응용 분야:
- 2G ~ 5G의 셀룰러 기술
- 무선 LAN, 최대 802.11 ax/be
- 차량-차량, 디바이스-디바이스
- 공중 및 위성 통신
- 5G 비지상 네트워크
- MANET 및 메쉬 네트워크
- RF 현장-실험실
RF Ray Tracing Channel Modeling

The F9860500A Channel Studio RaySim Tool (RaySim) is a state-of-the-art RF ray tracing solution designed for quick and accurate site-specific RF propagation scenario creation for complex new wireless technologies in 5G Advanced and 6G. The solution supports link-level, system-level, and network-level RF scenario simulations for Keysight’s or customer digital twins. This allows the seamless creation of real-time emulations for hardware-in-the-loop testing using Keysight's end-to-end emulation portfolio for device and radio access networks testing with RF channel emulation.
RaySim enables the seamless virtualization of drive test routes with high RF fidelity, facilitating realistic and effective 24 / 7 continuous integration testing of new software releases or network configurations. The solution supports MIMO and Massive MIMO radios, multiple UEs, and antenna beam pattern embedding. Wireless system parameters can be easily adjusted to evaluate various scenarios quickly in the lab. RaySim is the ideal solution to generate site-specific datasets for AI / ML model training and on-target benchmarking of AI-RAN and AI-Device use cases.
Geometry-Based Stochastic Channel Modeling
The F9860000A Channel Studio Geometric Channel Modeling (GCM) Tool supports flexibly high-fidelity stochastic channel modeling and allows you to set up a virtual environment where all transmitters and receivers have a physical location and RF characteristics. Their location, speed, and orientation are dynamic, in order to move the radios according to predefined paths with various speeds and orientations. The tool supports 3GPP-defined spatial channel models specified in TR 38.901.
The GCM tool offers an intuitive and fast way to create dynamic test scenarios. With a couple of mouse clicks, you can add and remove radios and define interlinking conditions between any of the radios. The additional antenna array tool allows simulation of any real-life antenna, starting from a simple dipole and ending up with the most complex massive MIMO antenna arrays. The tool supports both cabled and Over-the-Air (OTA) test scenarios. The GCM Tool generates geometry-based stochastic channel model datasets for AI / ML model training and for on-target benchmarking of AI-RAN and AI-Device use cases.

RF Field-to-Lab Channel Modeling

With the F9860200A Channel Studio RF Field-to-Lab Tool, you can easily bridge the gap between lab and field testing under realistic air-interface conditions through seamless real-world representation of the environment. This process accelerates the validation of wireless devices and network equipment. The RF Field-to-Lab tool offers a repeatable and realistic lab-based test method that enables you to cost-effectively and quickly verify multiple designs or multiple revisions of a single design. You can also build a library of RF Field-to-Lab test cases containing data measured in various locations around the world.
The RF Field-to-Lab tool imports radio channel parameters (e.g. Cell ID, RSRP, SNR, and MIMO correlation) from the measurement files to create a channel model for the channel emulator. The RF Field-to-Lab tool delivers reliable replication of recorded field conditions without the need for additional modeling or user input.
WLAN Channel Modeling
Today's chipset- and device manufacturers and test labs are validating the performance of new WLAN 802.11ax and 802.11be advanced features under standardized IEEE propagation channel conditions.
The F9860300A Channel Studio WLAN Modeling Tool is an easy to use application for generating standard 802.11 channel models. It supports single- and multi user MIMO for different antenna configurations.

Tapped Delay Line Channel Modeling

The F9860400A Channel Studio Tapped Delay Line (TDL) Modeling Tool is a comprehensive application for creating custom fading models. The generated models can be used in a broad range of applications, including cellular wireless communications, defense, broadcasting, and general-purpose communication link and receiver testing.
The TDL modeling tool is optionally available in the M9484C VXG Vector Signal Generator and the E7515B UXM 5G Wireless Test Platform products. The TDL tool is part of the PROPSIM Standard Tools software. All the fundamental fading profile parameters are available in a simple and intuitive user interface. The TDL tool is fast, easy-to-use, and supports several Keysight product platforms.
Non-Terrestrial Network Channel Modeling
The F9860020A Channel Studio Non-Terrestrial Network (NTN) Tool offers flexible propagation channel modeling between ground stations and LEO, MEO, and GEO satellites. It supports dynamic and phase-coherent delay Doppler, path loss with atmospheric rain attenuation (ITU-R P618), and 3GPP TR 38.811 TDL and CDL multipath fading channel models for NTN testing. Mixed terrestrial and non-terrestrial handover scenarios modeling are supported with the F9860000A GCM Tool, along with multi-satellite handover testing. The tool also supports NTN channel modeling for 2x2 and 2x4 MIMO multi-element antennas, satellite ephemeris data import, and Two Line Element (TLE) file format for easy import of orbital parameters for Earth-orbiting objects at given points in time with UE and/or ground-based gateway locations. Additionally, it supports open street map and GPS coordinate definition, as well as transparent (bent-pipe) and regenerative (Sat-gNB) link and multi-link scenarios.

Related Products
Want help or have questions?