무엇을 찾고 있습니까?
PerfectStorm 10GE / 1GE Load Module
High-performance application and security load module
Highlights
- Unified applications and security test platform, with support for Keysight BreakingPoint and Keysight IxLoad
- Real-World Traffic™ at massive scale
- Hardware-based acceleration for SSL and IPsec
- Multi-user environment leverages the per-port user ownership model for all ports on the test modules installed into the chassis
- 1GE / 10GE dual-speed and port resource aggregation
PerfectStorm is a highly modular hardware test platform enabling equipment providers, service providers, and enterprises the ability to create real-world, high-stress conditions and user behavior to push new equipment and networks to their limits.
Equipped with powerful multicore, multithreaded network processors, PerfectStorm 10 / 1GbE is designed to satisfy the testing needs of manufacturers needing speed flexibility in their testing resources. Networking equipment manufacturers building new equipment or service providers and large enterprises integrating this them benefit from testing and verifying performance and functionality before deployment.
A single, integrated test system equipped with twelve PerfectStorm blades allows control of application traffic to a terabit of throughput, up to 720 million concurrent connections, and TCP connections rates of up to 24 million. The hardware-based acceleration supports massive encryption levels with up to 240Gbps of SSL traffic and 480Gbps of IPsec traffic per system. PerfectStorm utilizes inline field programmable gate arrays (FPGAs) for enhanced accuracy pertaining to latency measurements with a resolution of 10ns.
Whether battle-testing IT infrastructures, training cyber warriors, tuning systems and policies, or transforming security processes, PerfectStorm creates realistic environments of network attack and network loading.
네트워크 테스트 및 보안
Extend the Capabilities
Featured Resources
Related Products
Want help or have questions?