Highlights

The Keysight N2874A passive probe offers DC to 1.5 GHz and 10:1 attenuation factor to accurately measure fast edges in high-speed applications. This probe needs 50 Ω input on the oscilloscope.
 
A compact 2.5-mm probe head diameter, low input capacitance, and fine-pitch probe tip accessories make the N2870A Series ideal for probing densely populated IC components or surface-mount devices used in today’s high-speed digital applications.
 
The sharp probe tip is spring-loaded to help engineers keep the probe from slipping off the device under test. Insulated integrated circuit (IC) caps keep the small probe tip centered on the IC lead and keep it from shorting adjacent leads. A standard flat-blade ground connector and self-adhesive copper ground pad help reduce ground inductance while offering easy ground access. Optional probe tip accessories provide specialized capabilities for demanding applications.
 
It is compatible with Keysight InfiniiVision and Infiniium Series oscilloscopes with 50 Ω input. It is recommended for measuring 50 Ω transmission line or signals with low source impedance (< 50 Ω).
  • 1.5 GHz bandwidth
  • 10:1 attenuation ratio
  • 2 pF input capacitance
  • 500 Ω input resistance (when terminated into 50 Ω scope input)
  • 8.5V CAT I maximum input voltage

Extend The Capabilities

Featured Resources

모든 리소스 보기

모든 리소스 보기

Want help or have questions?