무엇을 찾고 있습니까?
D3000PWRB Power Measurements for the 3000A/T X-Series
Power measurement and analysis application for the 3000A X- and 3000T X-Series oscilloscopes, along with mask testing, advanced math, and more
HIGHLIGHTS
Input Measurements
- Power quality: Real power, apparent power, reactive power, power factor, crest factor (V and I), phase angle
- Current harmonics (based on IEC 61000-3-2 up to the 40th harmonic)
- Inrush current
Switching Measurements
- Rds-on and Vce-sat (3000T X-Series only)
- Switching loss (power and energy)
- Slew rate (dv/dt and di/dt)
- Modulation (duty cycle, pulse-width, period, frequency, etc., versus time plot)
Output Measurements
- Output ripple
- Turn-on / turn-off time
- Transient response time
- Efficiency
Frequency Response Measurements
- Power supply rejection ratio (PSRR) – Bode (3000T X-Series only)
- Control loop response – Bode (3000T X-Series only)
The powerful software package for Keysight’s InfiniiVision 3000A X- and 3000T X-Series oscilloscopes enables a broad range of automated power supply characterization measurements including critical frequency response measurements (3000T X-Series only) such as power supply rejection ratio (PSRR) and control loop response. This package also enables hardware-based pass / fail mask testing and USB PD triggering and decode (3000T X-Series only).
Free Trials
Get a 30-day trial license for D3000PWRB.
The D3000PWRB Power Measurements option is enabled with a license file on the Keysight InfiniiVision 3000A/T X-Series oscilloscopes.
Interested in a D3000PWRB?
Extend the capabilities for your Power Measurements for the 3000A/T X-Series
Featured Resources for D3000PWRB Power Measurements for the 3000A/T X-Series
Want help or have questions?