何をお探しですか?
Keysight Expands Signal Generator Portfolio with New Portable, General-Purpose Solutions
- Accelerate wireless product development and manufacturing with outstanding output power range, signal purity, and speed
SANTA ROSA, Calif. October 01, 2024
Keysight Technologies, Inc. (NYSE: KEYS) has expanded its signal generator portfolio with two new analog signal generators, an RF Analog Signal Generator and a Microwave Analog Signal Generator. These new solutions provide radio frequency (RF) engineers with portable and compact tools for component and device characterization at frequencies up to 26 GHz.
RF engineers rely on signal generators to develop and test components and devices across consumer electronics, wireless networks, radar systems, and more. These tools are essential for producing continuous waveform and analog modulation signals during the design and testing process.
The new Keysight signal generators offer several key advantages:
- Portability: Compact size and lightweight design for easy transport and efficient use of lab space.
- Versatile power range: Accurately leveled output power from -120 dBm up to +23 dBm, suitable for various RF and microwave applications.
- Low phase noise: Oven-controlled crystal oscillator stabilized signal (phase noise -130 dBc/Hz at 1 GHz, 20 kHz offset) with mHz resolution ensures the measurement accuracy.
- Rapid testing: Fast switching speed (down to 20 µs) accelerates testing and boosts throughput.
- Extensive modulation capabilities: Supports amplitude modulation, frequency modulation, phase modulation, pulse modulation, pulse train, and frequency chirps.
- Optimized user interface: Features an LCD touch screen and remote desktop PC software making it easy to operate.
- Future-ready: All frequencies and options are license upgradeable.
Joe Rickert, Vice President and General Manager, Keysight High-Frequency Measurements Center of Excellence, said: "The new RF Analog Signal Generator and the new Microwave Analog Signal Generator provide RF engineers with general-purpose tools that deliver reliable signals with wide output power range, excellent signal purity, and fast switching speed in a compact size, for wireless communications, digital design, and radar applications."
Resources
- Product Page: RF Analog Signal Generator
- Product Page: Microwave Analog Signal Generator
About Keysight Technologies
At Keysight (NYSE: KEYS), we inspire and empower innovators to bring world-changing technologies to life. As an S&P 500 company, we're delivering market-leading design, emulation, and test solutions to help engineers develop and deploy faster, with less risk, throughout the entire product life cycle. We're a global innovation partner enabling customers in communications, industrial automation, aerospace and defense, automotive, semiconductor, and general electronics markets to accelerate innovation to connect and secure the world. Learn more at Keysight Newsroom and www.keysight.com.
Contacts
North America PR Team
[email protected]
Fusako Dohi, Asia
+81 42 660–2162
[email protected]
Jenny Gallacher, Europe
+44 (0) 7800 737–982
[email protected]


Keysight has expanded its signal generator portfolio with the addition of new portable RF and microwave analog signal generators.