How to Test DDR5 Transmitter Compliance

UXR-Series Oscilloscope
+ UXR-Series Oscilloscope

Executing a wide range of conformance tests based on JEDEC standards

Physical-layer (PHY) electrical tests for DDR5 transmitter compliance involve executing a wide range of conformance tests defined by the Joint Electron Device Engineering Council (JEDEC). The JEDEC specifications for the fifth generation of double data rate memory (DDR5) include an exhaustive list of conformance measurements and test cases required for transmitter compliance.

When testing your DDR5 devices, automate the calibration, setup, execution, and documentation of your compliance tests with purpose-built hardware and software. Ideally, use a high-bandwidth oscilloscope (25 GHz+) with a high effective number of bits, high-bandwidth probes designed for minimal effects on the measured signal, and interposer boards for probing as close to the silicon as possible. Couple this with software for test configuration, execution, evaluation, automation, and report-generation.

DDR5 transmitter test solution

DDR5 transmitter compliance test solution

Ensuring interoperability of your DDR5 transmitter with other devices requires you to test it against JEDEC conformance standards. The Keysight solution for DDR5 transmitter compliance test consists of the UXR-Series real-time oscilloscope, InfiniiMax II probe, and D9050DDRC DDR5 compliance test software. Together, this hardware and software combination provides a holistic solution to ensure DDR5 devices meet the demanding requirements of the DDR5 specification.

See demo of DDR5 transmitter compliance test

Explore products for DDR5 transmitter compliance test

Related use cases

Frequently asked questions about DDR testing

DDR testing is crucial to ensure the reliability, performance, and compatibility of memory devices with other devices using technologies like DDR and LPDDR. It helps in identifying and rectifying potential issues before deployment, ensuring stable operation and preventing costly failures in systems. DDR compliance testing is also required for JEDEC certification.

DDR testing faces challenges due to the high speeds of DDR technologies such as DDR5, intricate signal integrity requirements, and the need for precise measurements within tight margins. Ensuring accurate signal capture, managing noise, and validating compliance with industry standards are among the key hurdles.

A DDR compliance test typically requires specialized tools like oscilloscopes, bit error rate testers (BERTs), low-loading probes, and compliance software. These tools enable testing for parameters such as jitter, timing, eye diagrams, and electrical characteristics to ensure that the DDR device meets industry standards and specifications.

For DDR testing, probes that provide accurate and reliable signal measurements are essential. High-quality, low-loading probes designed for high-speed digital signals are recommended. These may include differential probes, active probes, or specialized DDR probing solutions to ensure optimal signal integrity during testing.

Automated compliance test software offers time-saving benefits by streamlining the testing process. It allows for quick setup configurations, automated test procedures, and the ability to save and recall test setups. Additionally, the application provides efficient analysis tools, reducing the time required for manual measurement and analysis tasks.

The logic analyzer plays a crucial role in DDR testing by enabling detailed analysis of digital signals. It helps in debugging functional issues, identifying protocol violations, and analyzing system-level timing. When used alongside memory analysis software, the logic analyzer provides insights into DDR/LPDDR protocol compliance, aiding in efficient troubleshooting and validation.

contact us logo

Get in touch with one of our experts

Need help finding the right solution for you?