Highlights

The WJ5000A WaveJudge 5000 is a modular and scalable test platform that provides the capture and processing capabilities for the SJ001A WaveJudge Wireless Analyzer Toolset.

Key Features:

  • Scalable architecture allowing up to 256 modules
  • Flexibility of modules include RF, Synth, DSP, and SSD memory
  • RF wideband support 380 MHz up to to 11.4 GHz up to 800 MHz BW
  • mmWave module for FR2 frequency conversion (up to 42.5 GHz)
  • Wide dynamic range supports use in the lab and in the field
  • Coherent RF ports up to 16 per set
  • Support for all transmission modes up to 8 layers
  • CA (×8) support with up to 800 MHz channels
  • Real-time streaming analysis of unlimited UEs for any length of time
  • IQ storage in expandable SSD for minutes or hours
  • Close-in phase noise

Troubleshoot Challenging NTN Issues

NTN communications are bringing challenges like path loss, propagation delay, and time drift that makes more difficult to troubleshoot any issues. WaveJudge Wireless Analyzer can help you find issues rapidly capturing IQ from different stages of NTN chain and analyzing all layers from PHY/RF to L1-L3

Key Specifications

Technology
5G
LTE
RedCap
NTN
NB-IoT
V2X
WLAN
O-RAN
Frequency Range
LB 380MHz to 6GHz​
HB 2GHz to 11.4GHz​
Bandwidth
800 MHz
Ports
LB: 4 per chassis
HB: 2 per chassis​
Capture Time
3 sec
Real Time
4G
Technology
Frequency Range
Bandwidth
Ports
Capture Time
Real Time
5G
LTE
RedCap
NTN
NB-IoT
V2X
WLAN
O-RAN
LB 380MHz to 6GHz​
HB 2GHz to 11.4GHz​
800 MHz
LB: 4 per chassis
HB: 2 per chassis​
3 sec
4G
View More
Bandwidth:
800 MHz
Capture Time:
3 sec
Frequency Range:
LB 380MHz to 6GHz​
HB 2GHz to 11.4GHz​
Ports:
LB: 4 per chassis
HB: 2 per chassis​
Real Time:
4G
Technology:
5G
LTE
RedCap
NTN
NB-IoT
V2X
WLAN
O-RAN
Test Environment:
R&D
Conformance
Interoperability and Deployment
Type:
Wireless Analyzer Platform

Characterize 5G NR RedCap Devices

RedCap stands for Reduced Capability 5G NR devices. 3GPP approved this new device type in Release 17 to make it easier for 5G to be used with IoT devices. The reduced 5G NR capability allows for reduced cost during development and manufacturing. Typically, IoT uses low-cost devices in applications such as wearables, industrial sensors, smart homes and cities, and security and surveillance. Learn more about how our Wireless Network Emulation Solutions help to reduce cost while performing functional and RF tests on RedCap devices.

Want help or have questions?