Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5293AX51 110 GHz Frequency Extender
Extend the frequency coverage of a base PNA/PNA-X with this compact, lightweight module
Starting from
HIGHLIGHTS
- Wide frequency range from 10 MHz to 110 GHz (No bias tee)
- Built-in 1.8 m interface cable for connection to N5292A controller
- Typical maximum power of 0 dBm from 90 GHz to 110 GHz
- Typical sweep range from -60 dBm to the maximum power
- Typical noise floor of -120 dBm to 26.5 GHz, -110 dBm to 110 GHz
Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.
The N5293AX51 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.
The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 10 MHz to 110 GHz.
For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.

Interested in a N5293AX51?
Featured Resources for N5293AX51 110 GHz Frequency Extender
Want help or have questions?