Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E5380B Mictor Probe-Single-ended, with 90-pin Cable Connectors
Provides a reliable connection to your target through a Mictor connector designed into your target
Starting from
HIGHLIGHTS
Signal access
- 34 channels: 32 single-ended data, 2 single-ended clock
Probe performance
- 3.0 pF equivalent load capacitance
- 600 Mb/s maximum data rate
- Measure signals with as little as 300 mV p-p signal amplitude
Connectivity
- Provides convenient, reliable connection to target through Mictor connector
- Mictor connector is easy to incorporate into your design, Keysight number 1252-7431 or AMP number 2-767004-2
- Can be used with support shroud
Compatible with:
- Logic analyzers with 90-pin cable connectors Logic Analyzer Cable Connectors
- Support shrouds available for board thickness to 0.12 inches
- 38-pin Mictor footprint
The Keysight E5380B Mictor probe provides a convenient and reliable connection to your target through a Mictor connector designed into your target. Route your signals of interest to the location containing the Mictor connector and when you are ready to measure these signals simply plug-in the Mictor probe. These probes can be used with a support shroud in environments where accidental unplugging of the probe is a concern. This probe can be used with any Keysight logic analyzer with a 90-pin cable connector.

Interested in a E5380B?
Featured Resources for E5380B Mictor Probe-Single-ended, with 90-pin Cable Connectors
Want help or have questions?