What are you looking for?
84906K Programmable Step Attenuator, 26.5 GHz, 90 dB, 10 dB Steps
Offers a compact, rugged design with an exceptionally low insertion loss
Starting from
HIGHLIGHTS
- maximum RF input power at 1 W (average), 50 W (peak)
- connector type is a choice of 3.5 mm female, 3.5 mm male / female
- programming connector has 10-pin sockets
The Keysight 84906K programmable step attenuator offers coaxial measurements to 26.5 GHz in a compact, rugged design. It offers repeatability of better than 0.03 dB, greater than five million switching cycles per section, and an attenuation range of 0 to 90 dB in 10 dB steps.
This latest design evolution sets new standards for size and performance. You can achieve high attenuation accuracy and low standing wave ratio (SWR) through the use of miniature thin-film attenuation cards composed of high-stability tantalum nitride film of sapphire substrate. Insertion loss is less than 2 dB of loss at 26.5 GHz. The compact size of the unit allows for easy integration into instruments and ATE systems.
To learn more, please visit Keysight's programmable RF step attenuators.
Interested in an 84906K?
Featured Resources for 84906K Programmable Step Attenuator, 26.5 GHz, 90 dB, 10 dB steps
Want help or have questions?