Keysight enables RF, digital, and power innovators to push the boundaries of engineering by quickly solving design, emulation, and test challenges to create superior electronics systems. Whether you’re looking to power advances in wireless, data center networks, or component characterization, Keysight accelerates innovation with intelligent insights that reduce risk and speed time to market.

Join Keysight experts at electronica 2024.

DATE
November 12 – 15, 2024

LOCATION
Trade Fair Center Messe
Munich, Germany

Exhibition hours

KEYSIGHT BOOTH
Hall A3.506

Application Demonstrations

Visit us at Hall A3.506 to experience the demos

Network Analyzer Simulator Demo

Network Analyzer Simulator

Get flexible S-parameter analysis with the Keysight vector network analyzer (VNA) simulator interface and instrument operations on your computer. This simulator provides data viewer and offline tool capabilities for automated setup. Dive deeper into measurements captured on a network analyzer or develop and optimize test programs before deploying them on an instrument to accelerate workflow when the physical machine is unavailable.

USB and PXI Vector Network Analysis Demo

Streamline USB and PXI VNA

The Keysight Streamline Series USB network analyzer delivers benchtop performance in a compact form factor with zero compromises. It provides the same user interface and measurement capabilities as Keysight benchtop and modular network analyzers, enabling efficient movement between product development phases. The PXI VNAs consolidate modulated signal measurements in a simple setup, enabling multisite, multi-DUT, and multiport system characterization with greater flexibility and speed.

Precision RF Field / Lab Test Demo

Precision RF Field / Lab Test

We will show the real-time spectrum analysis of Bluetooth® Low Energy and Wi-Fi® signals and time domain measurements. The Keysight FieldFox handheld analyzer offers a wide range of measurement applications, including spectrum monitoring, component and field testing, EMI pre-compliance, and time difference of arrival.

Active Device Test Demo

Active Device Test

We will demonstrate how to characterize your active and passive components faster with multiple measurements in a single test setup. The Keysight ENA-X network analyzer has low-noise receivers in ports 1 and 2. The Keysight MXG signal generator and the ENA-X produce fast and accurate error vector magnitude measurements on a midrange measurement platform.

Simplified Converter Test Demo

Simplified Converter Test

Consolidate your design verification setup while minimizing test cycle time and the potential for errors with the new Keysight source-per-port PNA-X network analyzer. Simplify frequency-translating component testing with this highly configurable instrument. It includes four ultra-low phase noise and harmonic signal sources, two low-noise receivers, and two combiners in a single test setup.

Optical Transceiver Test Demo

Optical Transceiver Test

Keysight provides turnkey performance and compliance test solutions for optical transceiver modules, including the DCA-M family of sampling oscilloscopes. These high-accuracy integrated instruments, built in a small form factor, are an affordable solution for optical and electrical waveform analysis through 64 Gbaud. They have very low noise and jitter and fast sampling rates for high throughput.

High-Speed Digital Test Demo

High-Speed Digital Test

Each generational change in high-speed digital designs introduces new challenges in design, simulation, analysis, debugging, and compliance testing across all product development stages. Keysight can help you anticipate test challenges, optimize performance, and accelerate time to market for your high-speed computing interfaces. We offer scalable solutions from emulation to interconnect, protocol, and transmitter and receiver testing.

Multiple Domain Measurement Demo

Measure in Multiple Domains

The Keysight Infiniium MXR-Series oscilloscopes are your window into the intricate interactions of complex designs without compromise. The MXR provides illuminating views of all your crucial signals to help you go from symptom to root cause to resolution in minutes instead of hours. The power rail probe gives you a robust means of measuring and analyzing power integrity.

Vehicle Network Validation Demo

Validate Vehicle Networks

Modern vehicles integrate various technologies. You need a reliable tool to design, debug, and analyze these complex systems. Keysight enables you to validate your designs effectively with support for triggering and decoding of 10BASE-T1S, 100BASE-T1, and 1000BASE-T1 automotive Ethernet standards and compatibility with more than 50 protocols. Simplify your compliance tests with our automated software, which generates shareable reports complete with margin analysis.

Debug with 14-Bit Resolution Demo

Debug with 14-Bit Resolution

The Keysight InfiniiVision HD3 Series oscilloscope is newly designed and built from the ground up with a custom application-specific integrated circuit and deep memory architecture. The HD3 features an all-new versatile user interface. The 14-bit analog-to-digital converter (ADC) offers four times the vertical resolution of a 12-bit ADC and half the noise floor of comparable general-purpose oscilloscopes.

EDA Software Demo

Shift Left with EDA Software

This demo shows the latest developments in Keysight Advanced Design System (ADS), our flagship product in electronic design automation (EDA) software product. ADS helps shorten design cycles, enabling first-pass design success for RF and microwave and high-speed digital printed circuit boards.

Automating Intelligence Demo

Automating Intelligence

Increasing product complexity directly impacts validation and testing, derailing time to market and increasing the pressure on design and test teams. "Automating intelligence" is the Keysight software model that provides organizations with deep insights and workflow automation. With advanced analytics, artificial intelligence, and digital twins tailored to real-world applications, the Keysight approach enables teams to adapt quickly and bring new technologies to market faster.

Next-Generation Bench Solutions Demo

Next-Generation Bench Solutions

Next-generation bench solutions enable engineers to address today’s increasingly complex range of measurement challenges. Keysight bench products are designed to provide the broadest range of source and measure solutions, from dependable digital multimeters to oscilloscopes and compact multichannel power supplies.

Keysight Online Store

Complementing our distribution channel, the Keysight online store offers free two-day delivery on many products, access to Keysight technical experts, and easy online purchases. The online store enables you to purchase popular test products such as general-purpose bench instruments, software, RF accessories, and more. Available in select countries.

Stop by Hall A3.506 to receive a time-limited voucher for your online purchase.

Keysight online store

Additional Resources

Enable next-generation data center infrastructure

Learn more >

Find RF solutions to confidently innovate faster

Explore use cases >

See the new HD3 oscilloscope in action

Watch on demand >

Have questions or need help?