Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
S93050B IQ Data Bandwidth up to 1.5 GHz
Send wideband IQ data (up to 1.5 GHz) to PathWave 89600 VSA software running on PNA/PNA-X/PNA-L network analyzers
Starting from
Highlights
Make multiple measurements of active device distortion analysis with a single connection to a PNA family network analyzer utilizing the industry-standard PathWave 89600 VSA (VSA) software for 5G transmitter test. The VSA IQ data link feature in S93050B allows you to send IQ data from the PNA to the VSA software and analyze symbol EVM, AM-AM, and AM-PM.
- Supports IQ bandwidth up to 1.5 GHz. (The S93050B license is not needed for bandwidth <= 200 MHz. The S93051B/2B/3B licenses are available for bandwidth <=4 GHz, <=10 GHz and <=40 GHz.)
- Works with the S9309xB Spectrum Analysis application or S93070xB Modulation Distortion application.
- Get more accurate measurements with a VNA calibration engine.
- Achieve good data correlation with X-series analyzers.
- Measure MIMO up to 5 channels.
Free Trials
Try out S93050B Analysis Bandwidth software on us for 30 days.
Featured Resources
Want help or have questions?