What are you looking for?
AT1000L Automotive Over-the-Air Testing Solution
Improve automotive connectivity by testing vehicle antennas (SISO/MIMO) for LTE and 5G
Starting from
Highlights
Innovative Automotive Over-the-Air Methodologies Improving Testing Efficiency
In the evolving automotive connectivity landscape, vehicles use various antennas to support functions like entertainment, navigation, safety, autonomous driving, and intelligent transportation. Testing full vehicle antenna is complex and costly due to the need for enormous size chambers. High sampling rates remove the eccentricity issue while decreasing the test efficiency. In this comes challenges of cost, complexity, and time-to-market.
Addressing these challenges, Keysight’s Automotive Over-the-Air (OTA) Measurement Sub-System offers measurement instruments and innovative software to reduce testing complexity and time. For both passive and active tests, Single Input, Single Output (SISO), and Multiple Input Multiple Output (MIMO) testing. The sub-system provides comprehensive testing capabilities for vehicle antennas, ensuring reliable performance and connectivity. Leverage innovative software methods to boost test efficiency and reduce costs.
- Passive and active tests (TRP, TIS, EIS, EIRP)
- Differentiated Asymptotic Near Field (ANF) method testing software
- Enabling fast EIRP/EIS SISO testing
- No requirements for large chamber
- Radiated-Two-Stage (RTS) method for MIMO testing software
- Total Radiated Multi-Antenna Sensitivity (TRMS)
- Throughput, uncertainty
- Patented Antenna Under Test (AUT) offset compensation software
- Pathwave Test Automation software
- Cooperate with global system integrators
- Keysight provides the instruments and software as a sub-system, while the system integrator supplies the anechoic chamber and handles full integration, resulting in a comprehensive vehicle OTA testing solution
Extend the Capabilities of Your Automotive Over-The-Air Antenna Measurement Sub-System
Featured Resources
Related Products
Want help or have questions?