Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Choose Your Reward with a New HD3 Oscilloscope
Select two free software applications with your purchase.
The Keysight InfiniiVision HD3 Series oscilloscope has four times the vertical resolution and half the noise of other general-purpose scopes, thanks to its 14-bit ADC and ultra-low noise front end. This enhanced performance allows you to analyze even the smallest signals in your designs with a high degree of accuracy.
Now you can extend your new HD3’s capabilities by choosing two free eligible software applications — up to a $5,500 USD value:
- 100 MHz waveform generator: provide stimulus output of a variety of different waveform types to your device under test
- Embedded protocol analysis: trigger on and decode common serial buses used for embedded and mixed-signal designs, including I²C, SPI, and RS232 / 422 / 485 / UART
- Automotive analysis: trigger on and decode common serial buses used for power train and body control and monitoring, including CAN, CAN FD, CAN XL, LIN, and SENT
- 100 Mpts per channel memory: capture signals over a longer period, without compromising sample rate
- Enhanced security: apply more stringent security, including password protection and disabling non-volatile memory, USB and LAN ports, and firmware upgrades
Promotion period:
March 1 – September 30, 2025
Promotion code:
C4.007
Availability:
Applicable worldwide except Greater China, Israel, and countries with carriage and insurance paid (CIP) to incoterms.
Find the Model That's Right for You
Prev
Bandwidth:
200 MHz
Analog channels:
2
Digital channels:
16
ADC Bits:
14 Bits
Noise Floor:
48 µVrms at 2 mV/div, 1 GHz on a 50 Ω input
Waveform Update Rate:
1,300,000 waveforms/sec
Max memory depth:
100 Mpts
Max sample rate:
3.2 GSa/s
Bandwidth:
200 MHz
Analog channels:
4
Digital channels:
16
ADC Bits:
14 Bits
Noise Floor:
48 µVrms at 2 mV/div, 1 GHz on a 50 Ω input
Waveform Update Rate:
1,300,000 waveforms/sec
Max memory depth:
100 Mpts
Max sample rate:
3.2 GSa/s
Next

How to Take Advantage of the Offer
- Buy an eligible InfiniiVision HD3 oscilloscope through the Keysight online store or a Keysight-authorized partner.
- Complete the claim form after receiving your purchase to select your free software.
- Contact us if you have any questions regarding this promotion.
Want help or have questions?