Automating the delivery of the right traffic to the right tools
Investigating events and preventing outages requires a highly automated monitoring infrastructure that surfaces network security threats in real time. IT and security operations (SecOps) teams need real-time data capture and analysis to identify and resolve the root causes of performance or security issues. Automated capture of traffic from the network eliminates manual efforts and significantly accelerates investigation and resolution times, sometimes up to 75%. To respond to threats faster, programmatically manage visibility and maintain 100% monitoring coverage across your hybrid network.
Integrating physical and virtual taps and packet brokers with monitoring tools delivers efficient access to data everywhere in your hybrid network and cloud environments. To save even more time, use open or representational state transfer application program interface (RESTful) application program interfaces (APIs) to speed the integration of inline or out-of-band monitoring tools and automate visibility workflows. This approach speeds the delivery of the right traffic to the right monitoring and security tools for analysis to improve mean time to respond (MTTR) and avoid risk before performance suffers and users open tickets.
Automated visibility solution
Automating the capture and analysis of traffic to speed response requires efficient delivery of the right data to the right monitoring and detection tools. Keysight Vision network packet brokers (NPBs) and Keysight CloudLens virtual visibility solutions collect and prepare traffic for analysis, removing duplicates and unwanted traffic to improve tool and skills utilization. Use the Keysight Vision Orchestrator to scale the management of hundreds of visibility nodes in the cloud, data center, and edge network locations.