How to Measure RF Channel Power in the Field

FieldFox Handheld Microwave Analyzer
+ FieldFox Handheld Microwave Analyzer

Scanning and mapping channel power data to analyze signal coverage

Evaluating and mapping signal coverage requires accurately measuring and assessing signal strength and quality across diverse geographical locations and varying real-world conditions. A handheld spectrum analyzer combined with logging software enables field engineers to validate signal propagation patterns and identify sources of signal degradation or interference at specific frequencies and geographic locations using the drive test methodology.

Creating a signal coverage map requires RF measurement equipment with time-interval logging, geospatial mapping tools with GPS geotagging capabilities, and analysis software to correlate RF power levels with locations on a map. Capturing IQ data in addition to channel power enables post-drive analysis to pinpoint causes of signal degradation. Using geolocation data along with signal measurements enables network operators to enhance network infrastructure and performance, address coverage issues, and provide optimized quality of service for users.

RF channel power field measurement solution

RF channel power field measurement solution

Verifying signal coverage and identifying potential interference issues requires a tool that performs time-interval logging of power data across multiple channels with adjustable frequency and bandwidth parameters, data geotagging to correlate RF measurements with location, IQ data capture for post-capture signal analysis, and mapping analysis software for visualization. With the Keysight FieldFox handheld analyzer and channel scanner firmware, perform drive testing on up to 20 channels simultaneously using a single instrument. Use this test solution to create accurate RF coverage maps by combining real-time power data with geolocation data, time interval logging, and mapping software.

See demo of RF channel power field measurement

Explore products in our RF channel power field measurement solution

Related use cases

contact us logo

Get in touch with one of our experts

Need help finding the right solution for you?