How to Perform Negative Testing for 5G

5G Core Network Solutions
+ 5G Core Network Solutions

Secure your 5G network to ensure smooth deployments

The testing of 5G core networks needs to include negative testing of 5G control plane protocols. The 5G control plane provides processes such as authentication access and setup of communication and is critical for the reliable operation of the 5G network. To validate the 5G control plane and ensure resilience of the overall network, network engineers must generate traffic that is malformed and is not standards-compliant. Test cases need to simulate devices trying to access the network that should not be allowed network access. These scenarios can be difficult to reproduce fully or could be detrimental to the health of a production network.

Network engineers require a comprehensive solution for the complete validation of 5G core networks, including negative testing capabilities for control plane protocols. Engineers need to be able to change or add Information Elements inside a control plane message to create impairment scenarios. Negative scenarios can include authentication requests that are from non-registered devices, incorrect authentication responses, badly formed requests (intentional or not), Information Elements with altered content, or abruptly terminated communications. Network elements should continue to provide (or deny) services and not crash, causing the entire network to collapse.

LoadCore

5G network negative testing solution

Keysight’s 5G test solution generates important validation scenarios to ensure the reliability and performance of 5G deployments.  The impairment feature generates the complex negative test scenarios needed to validate the 5G control plane protocols by manipulating an entire message or only specific Information Elements. The 5G test solution is available as a virtualized environment available for deployment on major public clouds.

See demo of negative testing for 5G

Explore products in negative testing solution for 5G networks

Related use cases

contact us logo

Get in touch with one of our experts

Need help finding the right solution for you?