Improve signal analyzer measurement accuracy by calibrating your signal path.

Highlights

Improve Your Rx Test System Accuracy by an Order of Magnitude

  • Frequency range: 10 MHz to 67 GHz
  • Compact, palm-size, USB-powered and controlled
  • Ultra-stable and repeatable, with precision factory cal data inside
  • Magnitude and phase corrections with tunable, BPSK comb modulation
  • BPSK modulation calibrator

The U9361F RCal receiver calibrator module efficiently increases the accuracy and value of your signal analyzer. It consists of connector-specific calibration standards to detect and correct systematic errors. RCal can correct system path losses and frequency response to accurately measure transmitter characteristics at the output of the device under test.

Seamlessly move the reference plane to the output of the DUT with an easy-to-use, simple command structure. RCal can transfer absolute power accuracy and generate IF flatness corrections (complex magnitude and phase), up to 5 GHz IF bandwidths, and a frequency range up to 67 GHz.

역량확대

다른 도움이 필요하십니까?