What are you looking for?
P9400A Solid State PIN Diode Transfer Switch, 100 MHz to 8 GHz
Offers outstanding performance in isolation, insertion loss, and return loss across a broad operating frequency range
Starting from
HIGHLIGHTS
Key Features
- Minimizes crosstalk with exceptionally high port-to-port isolation of >80 dB
- Broad operating frequency range provides flexibility in test setup
- Increases throughput effectively with a high-speed switching time of <200 ns
- Optimizes system dynamic range with low insertion loss
- Eliminates the need for external drivers with an integrated TTL-compatible driver
The Keysight P9400A solid state PIN diode transfer switch offers outstanding performance in terms of port-to-port isolation, switching speed and low insertion loss over a broad operating frequency range of 100 MHz to 8 GHz. The P9400A is particularly well-suited for ultra-fast RF and microwave switching applications in instrumentation, communications, radar, switch matrices and various other test systems where high isolation, speed and lifetime of a switch are critical.
For more information about RF/Microwave Solid State Switch, please visit RF & Microwave Solid State Switches.

Interested in a P9400A?
Featured Resources for P9400A Solid State PIN Diode Transfer Switch, 100 MHz to 8 GHz
Want help or have questions?