Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8767M Multiport Coaxial Switch, DC to 50 GHz, SP4T
Combines low SWR and a long life with a higher frequency for communications and aerospace applications.
Starting from
HIGHLIGHTS
- DC to 50 GHz
- Single-pole, four-throw
- 2.4 mm (f), 2.4 mm (f) standard (Option 101)
- 2.4 mm (f), 2.4 mm (m) (Option 100)
- 5, 15, 24 volt solenoids supply voltage (Option 011, 015, 024 respectively)
- Commercial calibration certificate with test data also available (Option UK6)
- Excellent repeatability: less than 0.03 dB typical
- Low insertion loss: less than 2.6 dB at 50 GHz
Keysight now offers a family of higher frequency switches for your communications and aerospace applications. Combining low SWR with long life and excellent repeatability, these switches safeguard your test platform from failures, recalibration, downtime, and lost production.
The Keysight 8767M is a single-pole, four-throw electromechanical switch.

Interested in a 8767M?
Featured Resources for 8767M Multiport Coaxial Switch, DC to 50 GHz, SP4T
Want help or have questions?