What are you looking for?
8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms
Designed to work in virtually any system, this terminated switch sets a new standard for 75 Ω coaxial components
Starting from
HIGHLIGHTS
- 1 million cycles
- Exceptional repeatability
- All-ports terminated
- Current interrupts and position indication capability
- TTL/5V CMOS option
- SPDT high performance
- For complete details, click on the Product Overview link
The Keysight 8762F brings a new standard of performance to 75-ohm coaxial components. Designed for ATE switching systems, the Keysight 8762F offers the performance demanded by the cable television distribution equipment and communications equipment industries. It gives the ATE system designer of telecommunications and cable distribution equipment the tools to design reliable, high performance switching interfaces. The Keysight 8762F uses a mini 75-ohm SMB connector for the coaxial interface. The mini 75-ohm SMB connector is designed to terminate the RG-179 75-ohm coaxial cable. The Keysight 8762F is designed to work in virtually any system due to the range of voltage options covering 4.5 V to 30 Vdc available for activating the switch solenoids. The standard configuration of the switch includes solder terminals.

Interested in a 8762F?
Featured Resources for 8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms
Want help or have questions?