How to Test Automotive ECU Power Performance

Autoranging Bench Power Supply
+ Autoranging Bench Power Supply

Testing automotive ECU performance against various operational conditions

Testing an automotive electronic control unit (ECU) requires an autoranging power supply capable of generating complex voltage transients. Modern vehicles, in general, may have over 100 ECUs to manage a complex and constantly evolving automotive system. As modern vehicles depend more on the ECU, those ECUs must undergo rigorous testing. The ECUs must be able to function in tough environmental conditions or within a system with high electrical interference to ensure reliability and safety to their users.

Manufacturers use the ISO16750 and ISO7637automotive electrical test specifications to perform the electrical disturbance immunity test and exhausting test expected from the actual environment the vehicle will be in after deployment. Autoranging bench DC power supplies are critical and enable engineers to import or generate complex voltage transients derived from the automotive ISO standards to gain insights into the automotive ECU performance.

Automotive ECU power test solution

Automotive ECU performance test solution

Meeting automotive ECU power compliance requires a power supply solution that runs automotive ISO standards to test varied voltage transient waveforms. The Keysight autoranging benchtop power supply provides internal ISO preset waveforms and the ability to import the latest automotive ISO voltage transients and generate various other ISO16750 and ISO7637 waveforms, such as motor regen, reset behavior, and momentary drop. Paired with Keysight power test automation software, the platform enables flexibility in building and editing preset waveforms to create more complex waveforms to widen your test coverage beyond automotive test applications.

See demo of automotive ECU performance testing

Explore products in our automotive ECU performance test solution

Related use cases

contact us logo

Get in touch with one of our experts

Need help finding the right solution for you?