How to Form and Cycle Lithium-Ion Cells

Charge-Discharge, Li-ion Cell Formation, and Test Solution
+ Charge-Discharge, Li-ion Cell Formation, and Test Solution

Measuring lithium-ion cells with a scalable, adaptable charge-discharge solution

Electric battery lithium-ion cell chemistry is rapidly evolving to offer larger capacities, faster charging, and lower-cost cells, often using locally sourced materials. To rapidly prototype cells, manufacturers need a flexible formation solution. Forming cells requires a multistep charge-discharge process, creating a high-quality solid electrolyte interphase (SEI) layer. A formation plan uses many cycles of varying time and charging currents.

Once a cell forms, several tests characterize its performance and determine its cycle lifetime. Cycle lifetime depends on charge rates, depth of charge, and environmental temperature. Fully understanding a cell's cycle lifetime is a time-consuming process but one that enables original equipment manufacturers to make critical trade-offs between performance and longevity. A cell cycling solution must quickly adapt to new chemistries and high-power cells. It must also scale to handle increasing cell volumes.

Lithium-Ion Cell Formation and Cycling Solution

Lithium-ion cell formation and cycling solution

Forming lithium-ion cells requires a highly scalable, adaptable charge-discharge solution. The Keysight charge-discharge system addresses the formation and test requirements of Li-ion cell manufacturing. The charge-discharge platform's modular design supports cells requiring maximum currents ranging from ± 6 A to ± 800 A, with up to 256 cells or channels per chassis. It can accurately measure low-level self-discharge currents with an uncertainty of ± (0.30% +  250 nA). In addition, the charge-discharge platform quickly matches the voltage applied to the cell (± 1.25 μV), minimizing new charge or discharge and unwanted settling currents that could otherwise mask the self-discharge current you are measuring. The solution enables you to quickly deploy different channel configurations as your cell requirements change and capacities grow. Regeneration improves efficiency and lowers operational costs.

Explore products in our lithium-ion cell formation and cycling solution

Related use cases

contact us logo

Get in touch with one of our experts

Need help finding the right solution for you?