Pulse Generators
Detailed insight into your system's signal integrity

Powerful, Flexible Testing Solutions
Keysight high-speed pulse generators offer the most comprehensive portfolio of stimulus solutions for the generation of digital and analog waveforms and data signals. The Keysight pulse generator test equipment covers a frequency range from 1μHz to 56 Gb/s and an output amplitude range from 50 mV to 20V.
- High-quality signals with low intrinsic jitter resulting in accurate and reliable measurements
- Glitch-free timing change allows continuous operation without rebooting your device
- Powerful data sequencing features allow the generation of complex data
- Clear and precise signal jitter injection allows stress test
- Full control over all pulse parameters like timing, levels, edges, continuous or triggered pulse streams
[an error occurred while processing this directive]
Protect Your Innovation Investment
FEATURED RESOURCES
Want help or have questions?