What are you looking for?
PNA-X Network Analyzers
Already Own a Performance Network Analyzer?
Trade-in your current PNA-X network analyzer or a competitor's model and get credit up to 50% towards a new PNA-X.
Highlights
Reach for unrivaled excellence with the PNA-X network analyzer, a versatile microwave test engine that delivers precise linear and nonlinear measurements with advanced error correction on a simplified setup with an intuitive interface.
The PNA-X network analyzer hardware includes four internal signal sources, S-parameter and noise receivers, pulse modulators and generators, and a flexible set of switches, combiners, and RF access points. This highly integrated architecture allows engineers to simplify their test setups for amplifiers, mixers, frequency converters, and other active devices. Pairing these hardware integrations with an extensive selection of measurement application software offers designers and developers a broad range of linear and nonlinear measurements – on one instrument.
- Simplify your test system by replacing an entire rack of equipment with one PNA-X network analyzer.
- Accurately test linear and nonlinear device characterization using advanced error correction.
- Choose from an extensive menu of measurement applications for speed, accuracy, and ease of use in advanced RF testing.
- Accelerate insight into component behavior using a multitouch display and intuitive user interface.
The Custom Power Behind Our Instruments
Pushing the boundaries of technology requires instantaneous bandwidth, spurious-free dynamic range, and signal fidelity beyond basic measurements. Keysight powers every performance product with custom MMICs, designed in-house and manufactured in our proprietary indium phosphide (InP) and gallium arsenide (GaAs) fab with custom ASIC signal processing that ensures fast and reliable measurements. Count on Keysight to accelerate your next innovation. The PNA-X is more than just another vector network analyzer—it's precision performance with a simplified setup. In the PNA-X, Keysight semiconductors enable innovative source-per-port architecture for fast measurement speed with excellent power, phase noise, and measurement stability.
Design and Test a Phased Array Antenna
Discover the fundamental principles behind phased array antenna design and testing, including measurement techniques and calibration. Learn how the Keysight phased array test solution integrates and synchronizes digital control of the PNA-X vector network analyzer, VXG-C vector signal generator, and a compact antenna test range (CATR) to deliver fast, fully automated measurements.
Replace Racks
With its highly integrated and versatile hardware and reconfigurable measurement paths, the PNA-X replaces racks and stacks of equipment — with a single instrument. One PNA-X can take the place of the following test gear:
- network analyzer
- spectrum analyzer
- two signal sources
- noise figure meter / analyzer
- power meters
- switch matrix
- digital voltmeter
![PNA-X racks in a lab](/content/dam/keysight/en/img/prd/scopes-analyzers-meters/networkanalyzer/pna/pna-x/racks.png)
Key Specifications
Frequency Range
900 Hz to 67 GHz
Dynamic Range
124 to 129 dB
Output Power
13 dBm
Trace Noise
0.002 dB RMS
Built-In Ports
2 or 4
Best 201 Point Sweep Time
5.5 to 9.7 ms
View Datasheets for a Complete Set of Specifications
![Full VNA software on a computer monitor](/content/dam/keysight/en/img/prd/scopes-analyzers-meters/networkanalyzer/Full_VNA_on_monitor.png)
PNA-X Software
Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. The PNA-X supports a wide range of measurement applications, giving you the flexibility to quickly characterize active devices. Reduce your test time and gain confidence in your measurements with single-connection, multiple-measurement applications such as pulsed-RF, gain compression, intermodulation distortion, and noise figure.
Related Uses Cases
Extend the Capabilities
Featured Resources
Want help or have questions?