How to Test 5G Communication Systems

Real-Time Oscilloscope
+ Real-Time Oscilloscope

Testing the systems with a variety of standards-compliant waveforms

Testing 5G wireless communication systems requires a flexible test environment to address many possible real-world scenarios. Engineers must evaluate the system using a variety of modulation schemes at different frequencies and modulation bandwidths. Test flexibility is important to cover three key areas of 5G — 5G New Radio (NR) and multiformat waveforms with high fidelity, modulation bandwidths, from 100 MHz to more than 5 GHz, and frequency bands, from RF to centimeter wave to millimeter wave (mmWave). Engineers can create a variety of standards-compliant and custom waveforms with a microwave analog signal generator and signal generation software.

These waveforms include the 3rd Generation Partnership Project (3GPP) 5G NR standard, pre-5G, custom orthogonal frequency-division multiplexing (OFDM), and in-phase and quadrature (IQ) waveforms for evaluating device under test (DUT) characteristics over a wide range of signal configurations. Engineers can use a high-performance oscilloscope to digitize RF and mmWave signals directly for signal analysis. Like phased array antenna systems, an oscilloscope enables 4x4 multiple-input / multiple-output (MIMO) analysis or phase-coherent measurements of DUTs.

5G waveform generation and signal analysis solution

A 5G waveform generation and analysis solution

Testing 5G communications systems requires a metrology-grade, industry-validated reference solution for debugging and troubleshooting. The Keysight 5G wireless communications test platform consists of a microwave signal generator, a four-channel oscilloscope, and vector signal analysis software for directly analyzing complex 5G NR waveforms in the time domain. The four-channel oscilloscope features sample rates up to 256 GHz with 10 bits of vertical resolution, enabling high-fidelity measurements similar to a spectrum analyzer. Engineers can perform multichannel time-aligned phase-coherent measurements with frequency and bandwidth coverage up to 110 GHz with four channels. There is an option to include the spectrum analyzer to perform traditional swept-tuned measurements like in-band and out-of-band spurious emissions.

Explore products in our 5G waveform generation and analysis solution

Related use cases

contact us logo

Get in touch with one of our experts

Need help finding the right solution for you?