What are you looking for?
Firewall or Inline Security Upgrade
Minimize downtime during security upgrades with a Keysight bypass switch
Cut Deployment Times for Any Firewall Upgrades
Maintenance windows are precious. When it comes time to upgrade your firewall appliance or add another inline security tool, Keysight can help you minimize the time spent configuring a resilient path for those upgrades. Installing an Keysight external bypass switch takes only about 4 minutes since it is already preconfigured for major security vendors.
Using the bypass switch in tap mode, traffic can still flow in your live network while also being replicated to the IPS or other inline security tool. Once your IPS is configured, tested, and ready for deployment, it can be easily placed inline with no further network disruption. A typical IPS install can take anywhere from 2–4 hours. The benefit to network downtime from using an external bypass becomes significant when you have dozens of IPS upgrades.


Deploy IPS With Minimal Business Disruption
Keysight provides a fail-safe security architecture for customers migrating to inline security appliances. Keysight external bypass switches safeguard security tools deployed inline with automated failover protection, to prevent temporary tool disruptions from escalating into costly network outages.
And when you want total resiliency, only Keysight supports active-active high availability configurations that ensure continuous traffic inspection and near-instant recovery.
Related Products
Keysight Customers Realize Substantial Benefits


¹ Ixia customer survey executed and documented by TechValidate, September 2016
² Comparison of list prices for Ixia iBypass switch and Gigamon GigaVUE-HC2, as of July 2016

Ensure Network Availability and Complete Inspection

Keysight bypass switches enable fail-safe migration and make it easy to maintain tools with no network downtime.

Keysight packet brokers offload CPU-intensive processing from your IPS, to help it work more efficiently.

Case Study: Manufacturer Chooses Bypass for Cisco ASA with Firepower Deployment
This company chose Keysight's external bypass for fail-safe deployment and continuous operation of their IPS.

White Paper: Plan Your Firewall Migration to Increase Security Resilience
A firewall upgrade provides the opportunity to future-proof your security architecture and achieve greater flexibility.

Infographic: Upgrading Your Firewall is Only Half the Battle
Upgrading your firewall or migrating to a NGFW is the perfect time to deploy a more resilient security fabric.
Faster migration with less business disruption.