In the innovation age, technology advancements are always in development. The next generation of cellular technology will make huge improvements in bandwidth utilization, data delivery, and application enablement. We work with the community of innovators to help define 6G standards. It is expected that 6G will offer download speeds approaching 1 terabit per second, one micro-second latency, and unlimited bandwidth. 6G will enable ingenious ways for people to interact with their surroundings, including instantaneous communication, connected robotics and autonomous systems, and wireless artificial intelligent interactions. Building upon our leadership and expertise in 5G, we can help you make the vision of 6G a reality.

Ready to Tackle 6G Technologies?

6G spotlight: Northeastern University showcases research

Travel with Keysight to Northeastern University’s 6G lab to see researchers share advances in 6G. Experience the validation of 130 GHz MIMO systems, from the physical layer to the upper-layer network, using Keysight’s real-time test solutions. Witness the innovative "hacking" of a 6G signal as part of cybersecurity studies for future 6G applications. Don't miss this opportunity to be at the forefront of 6G technology!

6G R&D Testbed

Addressing the bandwidth and performance demands of 6G technology is challenging.

Keysight's R&D wideband sub-terahertz (THz) testbed features an arbitrary waveform generator (AWG) that generates a wideband intermediate frequency (IF), which is upconverted to H-band (220-330 GHz). The signal is downconverted to an IF and digitized with a UXR high-performance oscilloscope, then demodulated and analyzed using PathWave Vector Signal Analysis (VSA) software.

6G Resources

As a founding member of the 6G Flagship Program, Keysight can help you with your groundbreaking 6G research.

Explore Keysight's resources to learn more about these 6G technology areas:

  • 6G design and test challenges
  • a new sub-terahertz testbed for 6G research
  • conducted sub-terahertz wide- and extreme-bandwidth measurement results
  • over-the-air sub-terahertz testbed measurements
6G Testbed

6G Sub-Terahertz R&D Testbed

Tackle emerging 6G R&D testing challenges

Test Your 6G Designs Today

This 6G sub-terahertz R&D testbed is flexible and scalable to address a multitude of frequency bands, frequency bandwidths, and waveform types. This flexibility allows you to tackle emerging 6G R&D testing challenges with up to 10 GHz of bandwidth at D-band (110-170 GHz) and G-band (140-220 GHz), and up to 30 GHz of bandwidth at H-band (220-330 GHz).

Applications include:

  • 6G waveform prototyping and testing
  • 6G sub-terahertz R&D hardware testing
  • 6G wideband D-band (110-170 GHz), G-band (140-220 GHz), and H-band (220-330 GHz) signal generation and analysis

Related Products

M8100 arbitrary waveform generator

M8195A 65 GSa/s AWG

Generate wideband RF signals with bandwidth of DC to 25 GHz

 Infiniium UXR-Series Oscilloscopes

Infiniium UXR‑Series Oscilloscopes

5 to 110 GHz of bandwidth, most accurate oscilloscope at any bandwidth

E8267D PSG Vector Signal Generator

E8267D PSG Vector Signal Generator

Test your most advanced devices with the highest quality signals

Laptop with Waveform Signal Creation paper

Custom Modulation Waveform Signal Creation

Create 5G candidate waveforms, including FBMC, UFMC, GFDM, F-OFDM

M8131A 16/32 GSa/s Digitizer

M8131A 16/32 GSa/s Digitizer

Capture real-world signals for an unlimited time up to 160 Gb/s

VDI Converters

Compact Frequency Converter Modules

PathWave VSA Software

Explore every facet of a signal and optimize your designs

System Design (SystemVue) Software

PathWave System Design (SystemVue) 

Accelerate system design to verified hardware

Want help or have questions?