FS2 Frequency Synthesizers
[an error occurred while processing this directive]
Highlights
Compact frequency synthesizers
FS2 frequency synthesizers offer fast switching speed, low phase noise, and high output power in a variety of compact modules optimized for system integration. With models covering frequencies from 8 kHz to 40 GHz, FS2 frequency synthesizers can be used for a variety of applications, from general-purpose signal sources to radar, electronic warfare, and quantum computing.
- High-stability internal oven-controlled crystal oscillator (OCXO) reference
- Low phase noise
- Ethernet and USB ports
- Pulse modulation capabilities with frequency, list, and power sweeps
Key Specifications
Frequency Range
8 kHz to 40 GHz
Phase Noise at 1 GHz, 20 kHz offset
Down to -147 dBc/Hz
Number of Channels
Single channel
Switching Speed
Down to 5 µs
[an error occurred while processing this directive]
Extend the Capabilities
Want help or have questions?