What are you looking for?
PCI Mobile Payments on MPoC Certification
Prepare, review, and certify your solution under the payment card industry (PCI) MPoC program.
Stay Ahead with the New PCI MPoC Standard Certification
As a payment solution developer, you can demonstrate expertise and gain a competitive advantage by adhering to the new PCI MPoC standards. This new standard integrates existing use cases from the contactless payments on commercial-off-the-shelf (CPoC) and software-based PIN entry on commercial-off-the-shelf (SPoC) standards. It also supersedes and expands on current mobile acceptance standards to add new payment functionality and new certification options. The new payment functionality includes PIN-based transactions with or without an additional security device attached to the merchant’s smartphone, adding support for off-line transactions.
Riscure, now part of Keysight, has been accredited by the PCI Security Standards Council (SSC), enabling us to support developing and well-established solutions in the software POS space—from the early stages of design to getting the solution listed by the PCI SSC. As a company selected to provide feedback that helped shape the current standard, our knowledge and extended experience in security evaluations also allows us to accommodate your PIC security needs with customized services when appropriate.
Work With a Leader in Mobile Security Evaluations
Understand, Prepare, and Certify Your MPoC Solution
Our experienced analysts guide you through the certification process and can support you at any stage of your development. Our offering includes training, consultancy, and evaluation to provide an in-depth analysis and support the evaluation process.
The new MPoC standard gives solution providers more flexibility to achieve security objectives because the security and test requirements are less prescriptive than those for CPoC and SPoC. Instead, the focus is on meeting the security objectives rather than on specific security components.
The standard’s modular design allows for easy integration of future functionality, supporting the evolution from highly specialized and physically secured point of sale (POS) terminals to the use of smartphones as POS terminals—likely leading to a broader acceptance of credit and debit card payments in small shops and mobile locations.
-mobile-payments-on-commercial-off-the-shelf-(mpoc)-certification/smartphone-user-closeup-1600x900.jpg)
/woman-headset-works-home-1200x900.jpg)
Need Training to Prepare for a PCI MPoC Certification?
Keysight offers an online, interactive workshop to introduce you to the PCI MPoC requirements and help you get your solution ready for certification. You can understand the scope and requirements of this certification and get help from trusted experts to help you avoid common pitfalls. Our specialists are also available to answer any questions you may have about implementation for your specific use case.
Interested in this service? Reach out to learn more.