U1173B Handheld Digital Multimeter PC Connectivity Cable
Control your handheld digital multimeter (DMM) from your PC with USB connectivity
Starting from
Control your handheld digital multimeter (DMM) from your PC with USB connectivity
HIGHLIGHTS
The Keysight U1173B IR-to-USB PC connectivity cable is compatible with the U1210, U1230, U1240, U1250, U1270 and U1280 series handheld digital multimeters.
- Maximum baud rate: 19,200 bits per second
- For remote control and data logging to PC
- Operating temperature: 0 - 50 °C
- Supports Windows 10
For the U1240 series, an additional U1179A IR connectivity bracket is required.
Extend the Capabilities of Your Product
Want help or have questions?