Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
P9404A PIN Solid State Switch, 100 MHz to 8 GHz, SP4T
Significantly increase throughput with an ultra-fast switching speed of < 450 ns
Starting from
Highlights
- Increase throughput with an ultra-fast switching speed of < 450 ns
- Reduce test system setup costs with a long switching life
- Minimize crosstalk with exceptionally high port-to-port isolation of > 80 dB
- Optimize your system's dynamic range with low insertion loss, 2.5 dB at 4 GHz, SP4T
The Keysight P9404A PIN solid state switch maximizes your operating frequency range from 100 MHz to 8 GHz by providing superior performance in terms of isolation, insertion loss, and return loss. The P9404A PIN solid state switch is particularly suitable for high-speed RF and microwave switching applications such as switch matrixes in instrumentation, communications, and radar. These switches provide ultra-fast switching speed to increase throughput in manufacturing.
Interested in a P9404A?
Featured Resources for P9404A PIN Solid State Switch, 100 MHz to 8 GHz, SP4T
Want help or have questions?