Perform WLAN 802.11a/b/g/j/p/n/af/ah transmitters one-button measurements with pass/fail tests as defined by IEEE WLAN 802.11 standards.

HIGHLIGHTS

  • Support with WLAN 802.11a/g, 802.11b/g DSSS/CCK/PBCC, 802.11g DSSS-OFDM, 802.11n 20 MHz & 40 MHz signals (HT-Mixed, HT-Greenfield, Non-HT), 802.11af, 802.11ah, 802.11p standards one-button standard-based measurements with pass/fail tests per the standard
  • Spectrum and power measurements: channel power, SEM, OBW, CCDF, spurious emission, Power vs Time, spectral flatness 
  • Modulation analysis measurements: constellation diagram, EVM, EVM vs. symbol, EVM vs. subcarrier, Burst & Signal Info, numeric results, and Demod bits etc.
  • Performance: EVM floor: up to -53 dB (0.23%) (nominal); Absolute power: up to 0.19 dB (at 95th percentile)
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included
  • Keysight supports tiered application models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA

Extend the Capabilities of Your Product

Want help or have questions?