N5450B InfiniiMax Extreme Temperature Extension Cable
Probe your device’s signals in extreme testing conditions with this 92-cm pair of matched cables
Starting from
Probe your device’s signals in extreme testing conditions with this 92-cm pair of matched cables.
HIGHLIGHTS
Bandwidth:
- Characterized to 34 GHz
Operational Temperature Range:
- - 55 to + 150 degree C when used with MX0100A, MX0106A and MX0109A
- - 25 to + 80 degree C when with E2677A and other probe heads
Cable Length:
- 36 inches (92 cm)
- The N5450B comes with a pair of matched cables
InfiniiMax probing solution for environmental chamber testing, supporting temperatures from – 55 to + 150 degree (Celsius).
- Flat frequency responses at both ends of extreme temperatures
- Provides 36 inches of flexible reach
- Phase matched GPO (male) to GPO (female) cable pair for InfiniiMax probing system
The N5450B is a replacement of the N5450A. The N5450A will be discontinued in June 2012 and will be supported for 5 years until September 2017. The old and new replacements are 100% form, fit, function and price equivalent to the product it replaces.
Extend the Capabilities of Your Product
Want help or have questions?