Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5442A Precision BNC 50 Ω Adapter
Use your active probe (InfiniiMax I, II, or 1156A-58A) or 50 Ω BNC cables with the Infiniium 90000 X-series oscilloscope.
Starting from
Highlights
- Input : 50 Ω AutoProbe I
- Output : 50 Ω AutoProbe II
The N5442A Precision BNC 50 Ω adapter lets you use active probes (or passive probes, or general purpose 50 Ω BNC cables) designed for the AutoProbe I interface with Infiniium oscilloscopes that have the AutoProbe II interface.
Infiniium oscilloscopes that have the AutoProbe II interface include: UXR-Series (models from 13 GHz to 33 GHz), Z-Series, V-Series, 90000 Q-Series, and 90000 X-Series.
Active probes designed for the AutoProbe I interface include:
- N2830/1/2A InfiniiMax III+ Probe Amplifiers
- N2750/1/2A InfiniiMode Differential Active Probes
- N2818/9A Active Differential Probes
- N2792A Differential Probe
- N2793A Differential Active Probe
- 1168/9B InfiniiMax II Probe Amplifiers
- 1130/1/2/4/B InfiniiMax Active Probes
- N7024A 6 GHz Power Rail Probe
- N2795A/N2796A Single-Ended Active Probes
- N2797A Extreme Temperature Single-Ended Active Probes
- DP0001A High Voltage Differential Probe
- N2804/5A High-Voltage Differential Probes
Interested in a N5442A?
Featured Resources for N5442A Precision BNC 50 Ω Adapter
Want help or have questions?