N4829A Probe Tip Kit
Includes 10 each of rigid and spring-loaded probe tips for use with N2870A series 2.5-mm passive probes
Starting from
Includes 10 each of rigid and spring-loaded probe tips for use with N2870A series 2.5-mm passive probes.
HIGHLIGHTS
- Replaceable probe tips
- Package contains 10 of each rigid and spring-loaded probe tip
- For use with the N2870A-76A 2.5 mm passive probes
The N4829A is a probe tip kit for use with N2870A-76A 2.5 mm passive probes.
Extend the Capabilities of Your Product
Want help or have questions?