N2784A One-Arm Probe Positioner
Provide stable X-Y positioning with only a “lift and drop” motion for hands-free probing
Starting from
Highlights
The N2784A one-arm probe positioner provides quick and stable X-Y positioning with only a “lift and drop” motion to put the probe in place for PC boards and devices that require hands-free probing. The probe holder employs a weight stabilization technique to keep constant pressure at the probing point so that the probe tip stays in position even when the target board is shaken.
The N2784A is compatible with most Keysight oscilloscope probes including InfiniiMax single-ended or differential-browser probes, as well as oscilloscope probes from other vendors.
- Provides quick and stable X-Y positioning with easy-to-manipulate probe arm for hands-free probing
- Consists of one articulated arm with hi-mass base
- Employs weight stabilization technique to keep constant pressure at the probing point
- Compatible with most Keysight and other vendor’s oscilloscope probes

Interested in a N2784A?
Featured Resources for N2784A One-Arm Probe Positioner
Want help or have questions?