Easily probe far-apart pins; includes flying lead cable, 5 right-angle grounds, 5 ground extenders, and 18 grabbers

HIGHLIGHTS

  • Divided into 4 sets of 4 channels so you can conveniently probe pins that are far apart
  • Flying leads offer flexibility and convenience
  • Great signal fidelity with low probe loading (100 kΩ)
  • Direct connection to a 0.1" header connector
     

The N2756A is a low-cost 16-channel MSO cable kit for InfiniiVision Series oscilloscopes. The kit includes 1 flying lead cable, 5 right-angle grounds, 5 ground extenders, and 18 grabbers.

The N2756A is a replacement MSO cable.
To enable MSO capability on the following oscilloscopes, order the following upgrade products. The MSO upgrade product includes the N2756A MSO cable and a license to enable the MSO functionality.

  • InfiniiVision 3000A X-Series (100 MHz, 200 MHz, 350 MHz, and 500 MHz models): DSOX3MSO
  • InfiniiVision 3000A X-Series (1 GHz models): DSOXPERFMSO
  • InfiniiVision 3000T X-Series: DSOXT3MSO
  • InfiniiVision 4000 X-Series oscilloscopes: DSOXPERFMSO
  • InfiniiVision DSOX6000 Series oscilloscopes: DSO6MSO
     

Extend the Capabilities of Your Product

Want help or have questions?