What are you looking for?
N2755A MSO Cable Kit, 8-Channel
Easily probe far-apart pins; includes flying lead cable, 3 right-angle grounds, 3 ground extenders, and 9 grabbers
Starting from
N2755A is a low-cost 8-channel MSO cable kit allows you to easily probe far-apart pins. It includes flying lead cable, 3 right-angle grounds, 3 ground extenders.
HIGHLIGHTS
- Divided into 2 sets of 4 channels so you can conveniently probe pins that are far apart
- Flying leads offer flexibility and convenience
- Great signal fidelity with low probe loading (100 kΩ)
- Direct connection to a 0.1" header connector
The N2755A is a low-cost 8-channel MSO cable kit for InfiniiVision Series oscilloscopes. The kit includes 1 flying lead cable, 3 right-angle grounds, 3 ground extenders, and 9 grabbers.
The N2755A is a replacement probe. To enable MSO capability on an InfiniiVision 2000 X-Series oscilloscope, order the DSOX2MSO. The MSO upgrade includes the N2755A MSO cable and a license to enable the MSO functionality.
Extend the Capabilities of Your Product
Want help or have questions?