What are you looking for?
N2142A Passive Probe, 10:1, 75 MHz, 2-Pack
Features a high input resistance of 10 MΩ to address a wide range of measurement needs with low probe loading
Starting from
HIGHLIGHTS
- bandwidth DC to 75 MHz
- cable length 1.3 m
- switchable 1:1 or 10:1 attenuation ratio
- input resistance of 1 MΩ (1:1) or 10 MΩ (10:1)
- maximum input of 150 Vrms CAT II (1:1) or 300 Vrms CAT II (10:1)
- 100 pf (1:1) of 15 pf (10:1) input capacitance
- compatible with Keysight InfiniiVision Series oscilloscopes with 1 MΩ input
The Keysight N2142A is an extremely low-cost passive probe that provides a switchable 10:1 / 1:1 attenuation and up to 75 MHz bandwidth. It features a high input resistance of 10 MΩ (switchable to 1 MΩ) to address a wide range of measurement needs with low probe loading. The probe can be adjusted for both low-frequency compensation and high-frequency compensation. For the best measurements, you should compensate your probe to match its characteristics to the oscilloscope. This probe is compatible with Keysight InfiniiVision Series oscilloscopes with 1 MΩ input.
Extend The Capabilities
Featured Resources for N2142A Passive Probe, 10:1, 75 MHz, 2-Pack
Want help or have questions?