Highlights

The industry standard for signal integrity measurements just got better.

  • New eye diagram using Statistical Eye PRBS saves 10x design times for long pattern analysis.
  • Improve your custom test efficiency with our new standard test wizard.
  • Get accurate TDR waveforms with channel loss compensation.
  • Mitigate crosstalk issues with multi-port channel analysis supported by a powerful 64-bit application.

The new Physical Layer Test System (PLTS) 2025 is the industry standard for signal integrity measurements and data post-processing tools for high-speed interconnects, such as cables, backplanes, PCBs, and connectors. Signal integrity laboratories worldwide have benefited from the power of PLTS in the R&D prototype test phase and high-volume manufacturing (HVM) phases.

The PLTS 2025 in a powerful 64-bit application unleashing high port count s-parameter measurements. Today’s 1.6 Tbps internet infrastructure demands multi-port channel analysis to mitigate crosstalk issues that can cause bit errors. The new 64-bit PLTS application enables deeper memory for those large data files of 16-port and 32-port s-parameter measurements.

PLTS N19306B extends the N19301B base product to add PAM4 eye diagram analysis to the base product.

Free Trials

N19306B PLTS PAM4 Eye Diagram

  • PLTS N19306B extends the N19301B base product to perform PAM4 eye diagram analysis beyond the default NRZ eye diagram analysis in the base N19301B

Interested in N19306B?

Want help or have questions?