High accuracy, low cost solution for optical waveform analysis including solutions for 8.4 through 64 GBaud, very low noise and jitter, fast sampling rates for high throughput, and integrated clock recovery available.

HIGHLIGHTS

  • High sensitivity with <5 uW noise
  • Fast throughput with high 250 kHz sample rate
  • Accurate high data-rate analysis with <200 fs jitter
  • Small footprint from compact design
  • Unfiltered bandwidth >40 GHz (option 40A)
  • Integrated clock recovery available (option CDR)

What's included:

  • USB cable (for connection to DCA-X mainframe or user-supplied PC)
  • Power cord
  • Instrument cover

Extend the Capabilities of Your Product

Want help or have questions?