Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz
Ensure precise measurements with superior attenuation accuracy across a wide operating temperature range
Starting from
HIGHLIGHTS
- Superior 0.03 dB insertion loss repeatability through the operating life of up to five million cycles.
- Broad attenuation range of 0 to 101 dB, with 1 dB step.
- High attenuation accuracy and flatness of +0.4 dB at 26.5 GHz.
The M9168C PXI programmable step attenuator module operates from DC to 26.5 GHz with a guaranteed 0.03 dB insertion loss repeatability for each section throughout the five million cycles operating life. Superior attenuation accuracy across a wide operating temperature range ensures precise measurements using a PXI hybrid platform. The M9168C PXI programmable step attenuator module enhances the measurement accuracy and flexibility of PXI-based RF and microwave test systems.
Applications
- RF signal path attenuation simulation
- engineering verification
- RF receiver sensitivity test
- adjacent channel interference
Functionality
- accurate control of RF power levels
RF performance
- guaranteed 0.03 dB insertion loss repeatability throughout the operating life of up to five million cycles per section
- broad attenuation range of 0 to 101 dB with 1 dB, 5 dB, and 10 dB step
- high attenuation accuracy with flatness of ± 0.4 dB at 26.5 GHz
Interested in a M9168C?
Featured Resources for M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz
Want help or have questions?