What are you looking for?
M3201A PXIe Arbitrary Waveform Generator, 500 MSa/s, 16 bit
Keysight's M3201A PXIe arbitrary waveform generator offers 4 channels, on-board FPGA with optional FPGA software tools that enable real-time sequencing, inter-module synchronization, and graphical FPGA design environment.
Starting from
HIGHLIGHTS
The M3201A PXIe arbitrary waveform generator is ideal for general purpose AWG automated test requirements. It offers high channel density and high-quality output with low phase noise. The optional real-time sequencing, intermodulation synchronization, and graphical FPGA programming software tools expand its capability to enable applications such as MIMO, baseband electronics design, wireless device manufacturing, ATE, beamforming, and many more.
Performance characteristics
- Produce high-quality output signal with low phase noise
- Includes function generation (sinusoidal, triangular, square, DC) and amplitude, frequency, and phase modulation capability
- Realize multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment
- Create programs and designs of logic, control, and combinational routines to the M3xxxA instrument with PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software
Interested in a M3201A?
Extend The Capabilities For Your PXIe Arbitrary Waveform Generator
Featured Resources for M3201A PXIe Arbitrary Waveform Generator
Related Products
Want help or have questions?