Highlights

See the Real Performance of Your Design

E6464A Multi Transceiver RF Test Set (MTRX) is a scalable RF test platform hardware that provides 8 or up to 64 Vector Signal Analyzer (VSA) and 8 or up to 64 Vector Signal Generators (VSG) in one instrument with an advanced digital MIMO and massive MIMO signal weighting matrix and pass-through connectivity options for end-to-end beamforming testing of network and device(s).

VSA measurements are available for analysis through Keysight PathWave software, Keysight Wireless Analyzer WaveJudge software, or in an open IQ file format. VSG waveforms are configured with Keysight PathWave software.

Key Specifications

Form Factor
Benchtop
Form Factor
Benchtop
View More
Form Factor:
Benchtop
Frequency Range:
30 MHz to 450 MHz
450 MHz to 3 GHz
450 MHz to 7.25 GHz
Max. RF Bandwidth:
100 MHz
200 MHz
Number of channels:
8
16
24
32
40
48
56
64
Number of Transceivers:
8
16
24
32
40
48
56
64
Standards Testing:
5G BS Massive MIMO RF Testing
Test Domain:
Performance
Test Types:
Phased ArrayMassive MIMO RF testing
Type:
Multi Transceiver RF Test Set

Featured Resources

View All Resources

View All Resources

Related Products and Solutions

Want help or have questions?