E5383B Single-Ended Flying Leads acquire signals from randomly located points in your target, and measure signals with ≥ 600 mV p-p signal amplitude.

Highlights

Signal Access

  • 17 channels: 16 single-ended data, 1 single-ended clock

Probe Performance

  • 1.5 pF equivalent load capacitance
  • Equivalent to the logic analyzer data rate the probe is attached to
  • Measure signals with as little as 600 mV p-p signal amplitude

Connectivity

  • Acquire signals from randomly located points in your target
  • Can be connected to designed-in connectors or used with the included IC test clip

Compatible With:

  • Logic analyzers with 40-pin cable connectors Logic Analyzer Cable Connectors
  • Connects to 0.63mm square pins or 0.66-0.84mm diameter round pins

The E5383B flying lead set is the tool to use when probing points are dispersed on your target or a probing point was not designed in. This probe can be connected to designed-in connectors or used with the included IC test clip to attach to components and other board features. This probe can be used with any Keysight logic analyzer with a 40-pin cable connector.

Extend the Capabilities of Your Product

Want help or have questions?