What are you looking for?
E2644A 0.65 mm Wedge Probe Adapter for TQFP and PQFP, 16-Signal
Safely connect to surface mount ICs and avoid shorting pins with this mechanically noninvasive adapter
Starting from
Safely connect to surface mount ICs and avoid shorting pins with this mechanically noninvasive adapter
HIGHLIGHTS
- Easy connection to surface mount ICs
- Safe, with no chance of shorting
- Mechanically non-invasive contact
- Operating voltage: less than 40 V (dc + peak ac)
- Operating current: 0.5 A maximum
- Capacitance between contacts: 4.3 pF at 1 MHz
- Self-inductance: 37 nH at 1 MHz
- Contact resistance: less than 0.1 Ohm
The Keysight E2644A is a wedge probe adapter. If you've ever tried to probe a surface mount component, you've probably experienced one or more of the following frustrating situations: accidentally shorting IC pins together; electrical and/or mechanical problems with soldering small wires onto leads; and/or holding multiple probes and trying to use your scope at the same time. The Keysight Wedge Probe Adapter provides a solution to these frustrations.
It is easy to insert and stays put - no need to solder small wires onto leads. The Wedge is mechanically non-invasive, so you won't damage the legs of the IC. It makes two contact points with each leg of the IC. This redundant physical connection increases the electrical reliability of the connection.
- Easy connection to surface mount ICs
- Safe, with no chance of shorting
- Mechanically non-invasive contact
- Operating voltage: less than 40 V (dc + peak ac)
- Operating current: 0.5 A maximum
- Capacitance between contacts: 4.3 pF at 1 MHz
- Self-inductance: 37 nH at 1 MHz
- Contact resistance: less than 0.1 Ohm
Extend the Capabilities of Your Product
Want help or have questions?