Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8490G Coaxial Fixed Attenuator, DC to 67 GHz
Maximize your operating frequency range with industry-leading accuracy, low SWR, and a variety of attenuation options
Starting from
Highlights
Keysight’s 8490G precision coaxial fixed attenuators maximize your operating frequency range up to 67 GHz by providing industry-leading attenuation accuracy, coupled with low SWR, and a variety of attenuation options to suit your application needs. Available in attenuations of 3, 6, 10, 20, 30 and 40 dB, the 8490G is swept-frequency tested to ensure it meets specifications at all frequencies.
Superior RF Performance
- Frequency range: DC to 67 GHz
- Maximum SWR (except 40 dB): 1.15 to 26.5 GHz, 1.25 to 40 GHz, 1.45 to 67 GHz
- Maximum SWR (40 dB attenuator): 1.10 to 26.5 GHz, 1.15 to 40 GHz, 1.25 to 67 GHz
Power Handling
- Maximum input power: 1 W (average)
Features
- Connector: 1.85 mm
Interested in a 8490G?
Featured Resources
Want help or have questions?