What are you looking for?
34192A 3U Dual Flange Kit
Secure the instrument to the front of a System II cabinet; combine with the 34194A Dual Lock Link Kit to mount two System II instruments side by side
Starting from
Secure the instrument to the front of a System II cabinet; combine with the 34194A Dual Lock Link Kit to mount two System II instruments side by side
HIGHLIGHTS
- Rack Cabinet: System II or System II Plus works with any standard System II 3U 132.6mm high instrument such as the Keysight 6811B, 6812B, and 6813B.
The Keysight 34192A (5063-9214) dual rackmount flange kit secures the instrument to the front of the System II cabinet. This kit can be used with the 34194A Dual Lock Link Kit to mount two Keysight System II (half-width, 3U height) instruments side-by-side.
The Keysight 34192A dual rackmount flange kit is compatible with any standard System II 3U 132.6mm high instrument such as the Keysight 6811B, 6812B, and 6813B.
For more information about Keysight Performance AC Power supplies and related accessories, see 6800 Series Performance AC Sources/Analyzers.
Extend the Capabilities of Your Product
Want help or have questions?