16089C Kelvin IC Clip Lead
Measure odd-shaped components that you cannot measure using conventional fixtures
Starting from
Measure odd-shaped components that you cannot measure using conventional fixtures
HIGHLIGHTS
- Measurement Instrument: 4192A, 4194A (Impedance Mode), 4263B, 4278A, 4284A, 4285A and E4980A
- Frequency: 5Hz to 100kHz
- DC Bias: -42V to +42V
- Operating Temperature: 0 to 55degC
- How to use: Secure IC pins with clips
- Cable Length: Approx. 1m (from connector to tweezers tip)
- Terminal Connection: BNC, 4 terminal-pair
The 16089C makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures. It is equipped with two insulated Kelvin clips.
Extend the Capabilities of Your Product
Want help or have questions?